For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XRT VA - T shaped reducing fitting
Bill of material
XRT NW 16 08 16 HS VA
DES
Identifier
XRT NW 16 08 16 HS VA
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD1
Pipe diameter OD1
20 mm
OD2
Pipe diameter OD2
12 mm
OD3
Pipe diameter OD3
20 mm
L1
Length L1
37.0 mm
L2
Length L2
26.5 mm
L3
Length L3
37.0 mm
L4
Length L4
26.5 mm
L5
Length L5
37.0 mm
L6
Length L6
29.5 mm
SW
Width across flats SW
27 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.